text.skipToContent text.skipToNavigation

Catalog No. : DBRS651605000

Description:  60A,ILK,4P5W,MG,516,T50,3PY208V,SC

UPC: 708917193951

Screw Cap Interlocking Circuit Breaker Receptacle, Amperage 60A, Voltage 3 Phase Y 120/208V, 2 Poles 3 Wire, Breaker Trip Rating 50A, with 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4