text.skipToContent text.skipToNavigation

Catalog No. : DBRS650406000

Description:  60A,ILK,4P5W,MG,504,3PY480V,SC

UPC: 708917187653

Screw Cap Interlocking Circuit Breaker Receptacle, Amperage 60A, Voltage 3 Phase Y 277/480V, 2 Poles 3 Wire, Breaker Trip Rating 60A, with 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

277/480 V

Phase

Three

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4