text.skipToContent text.skipToNavigation

Catalog No. : DBRS6404060KS

Description:  60A ILK 3P4W MG 404 K0 3P480V SC

UPC: 708917348184

MaxGard Interlocked Receptacle with Circuit Breaker and Control Contacts, 60 Amp, 3 Pole 4 Wire, 3 Phase 480V, 60Hz, Breaker Trip Rating 60 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60

Voltage Rating

480

Phase

3

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

40 A

Number of poles

3