text.skipToContent text.skipToNavigation

Catalog No. : DBRS640406000/E150

Description:  60A,ILK,3P4W,MG,404,3P480V,SC,E1.5

UPC: 708917313007

MaxGard Interlocked Receptacle with Circuit Breaker, 60 Amp, 3 Pole 4 Wire, 30 480V, 60Hz, Breaker Trip Rating 60 Amp, with 1.5 Inch at E
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll