text.skipToContent text.skipToNavigation

Catalog No. : DBRS6404050/901194

Description:  60A,ILK,3P4W,MG,404,3P480V,50A@25K

UPC: 708917304425

Gated Dead Front Interlocked Receptacle and Circuit Breaker with Screw Cap, 60Amp, 3 Wire 4 Pole, 3 Phase 480 Volts, Breaker Trip Rating 50Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll