text.skipToContent text.skipToNavigation

Catalog No. : DBRS620402000

Description:  60A ILK 2P3W MG 204 480V SC 20A BKR

UPC: 708917343608

MaxGard 60AMP Interlock, 2-Pole 3-Wire, 204 480V, Screw Cap with 20AMP Breaker
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard