text.skipToContent text.skipToNavigation

Catalog No. : DBRS611606000/E125

Description:  60A ILK 2P3W MG 116 120V SC W/125

UPC: 708917346661

Screw Cap Interlocking Circuit Breaker Receptacle with 1-1/4 NPT in Position E, Amperage 60A, Voltage 120V, 2 Poles 3 Wire, Breaker Trip Rating 60A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

120 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

2

Voltage

120-120 V