text.skipToContent text.skipToNavigation

Catalog No. : DBRS451640000

Description:  400A,ILK,4P5W,MG,516,3PY208V,SC

UPC: 708917170327

Screw Cap Interlocking Circuit Breaker Receptacle, Amperage 400A, Voltage 3 Phase Y 120/208V, 4 Poles 5 Wire, Breaker Trip Rating 400A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

400 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

4