text.skipToContent text.skipToNavigation

Catalog No. : DBRS450440000/E400

Description:  400A ILK MG 504 4P5W 3PY480 4IN @ E

UPC: 708917346814

MaxGard Interlocked Receptacle with Circuit Breaker with Screw Cap, 400 Amp, 4 Pole 5 Wire, 3 Phase Y 277/480V, 60Hz, Breaker Trip Rating 400 Amp, 4 Inches at E
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

400 Amps

Voltage Rating

277/480 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

4