text.skipToContent text.skipToNavigation

Catalog No. : DBRS441440000/E400

Description:  400A,ILK,3P4W,MG,3P600V,SC,4IND/T@E

UPC: 708917335092

MaxGard Interlocked Receptacle with Circuit Breaker with Screw Cap, 400 Amp, 3 Pole 4 Wire, 3 Phase 600V, 60Hz, Breaker Trip Rating 400 Amp, with 4 Inch D and T at E
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll