text.skipToContent text.skipToNavigation

Catalog No. : DBRS441440000

Description:  400A,ILK W/CB,3P4W,MG,414,3P600V,SC

UPC: 708917312567

MaxGard Interlocked Receptacle with Circuit Breaker with Screw Cap, 400 Amp, 3 Pole 4 Wire, 3 Phase 600V, 60Hz, Breaker Trip Rating 400 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

600 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

3