text.skipToContent text.skipToNavigation

Catalog No. : DBRS3414030K0

Description:  30A,ILK,3P4W,MG,414,K0,3P600V,SC

UPC: 708917141471

Screw Cap Interlocking Circuit Breaker Receptacle, Amperage 30A, Voltage 3 Phase 600V, 3 Poles 4 Wire, Breaker Trip Rating 30A, with 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3