text.skipToContent text.skipToNavigation

Catalog No. : DBRS340701500

Description:  30A,ILK,3P4W,MG,407,T15,3P250V,SC

UPC: 708917195870

MaxGard Interlocked Receptacle with Circuit Breaker and Control Contacts, 30 Amp, 3 Pole 4 Wire, 3 Phase 250V, 60Hz, Breaker Trip Rating 15 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3