text.skipToContent text.skipToNavigation

Catalog No. : DBRS340403000/E150

Description:  30A ILK 3P4W MG 404 3P480V 1.5 IN@E

UPC: 708917304487

MaxGard Interlocked Receptacle with Circuit Breaker with Screw Cap, 30 Amp, 3 Pole 4 Wire, 3 Phase 480V, 60Hz, Breaker Trip Rating 30 Amp, with 1.5 Inch at E
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll