Catalog No. : DBRS330703000
Description: 30A,ILK,3P4W,MG,307,125/250V,SC
UPC: 708917300762
MaxGard Interlocked Receptacle with Circuit Breaker with Screw Cap, 30 Amp, 3 Pole 4 Wire, 125/250V, 60Hz, Breaker Trip Rating 30 Amp
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use. |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |
|
Number of poles |
3 |