text.skipToContent text.skipToNavigation

Catalog No. : DBRS320703000

Description:  30A,ILK,2P3W,MG,207,250V,SC

UPC: 708917265238

Gated Dead Front Interlocked Receptacle and Circuit Breaker with Screw Cap, 30Amp, 2 Wire 3 Pole, 250 Volts, Breaker Trip Rating 30Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll