text.skipToContent text.skipToNavigation

Catalog No. : DBRS320401500

Description:  30A ILK 2P3W MG 204 480V SC 15A BKR

UPC: 708917343615

MaxGard 30AMP Interlock, 2-Pole 3-Wire, 204, 408V, Screw Cap with a 15AMP Breaker
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

408 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard