Catalog No. : DBRS250420000
Description: 200A,ILK,4P5W,MG,504,3PY480V,SC
UPC: 708917142867
MaxGard Interlocked Receptacle with Circuit Breaker with Screw Cap, 200 Amp, 4 Pole 5 Wire, 3 Phase Y 277/480V, 60Hz, Breaker Trip Rating 200 Amp
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use. |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
200 A |
|
Number of poles |
4 |