text.skipToContent text.skipToNavigation

Catalog No. : DBRS250415000

Description:  200 A INTERLOCK 4P5W 3PY/480 VOLTS

UPC: 708917346487

MaxGard Interlocked Receptacle with Circuit Breaker with Screw Cap, 200 Amp, 4 Pole 5 Wire, 3 Phase Y 480V, 60Hz, Breaker Trip Rating 150 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4