text.skipToContent text.skipToNavigation

Catalog No. : DBRS24072000/E200

Description:  200A,ILK,3P4W,MG,407,3P250V,SC

UPC: 708917332817

MaxGard Interlocked Receptacle with Circuit Breaker, 200 Amp, 3 Pole 4 Wire, 3 Phase 250V, 60Hz, Breaker Trip Rating 200 Amp, 2 Inch NPT at E
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3