text.skipToContent text.skipToNavigation

Catalog No. : DBRS230420000

Description:  200A,ILK,3P4W,MG,304,277/480V,SC

UPC: 708917171881

MaxGard Interlocked Receptacle with Circuit Breaker and Screw Cap, 200 Amp, 3 Pole 4 Wire, 277/480V, 60Hz, Breaker Trip Rating 200 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll