text.skipToContent text.skipToNavigation

Catalog No. : DBRS1521100K0

Description:  100A,ILK,4P5W,MG,521,K0,3PY440,SC

UPC: 708917178576

MaxGard Interlocked Receptacle with Circuit Breaker and Control Contacts, 100 Amp, 4 Pole 5 Wire, 3 Phase Y 440V, 60Hz, Breaker Trip Rating 110 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

440 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4