text.skipToContent text.skipToNavigation

Catalog No. : DBRS1516100K0

Description:  100A,ILK,4P5W,MG,3PY120/208V,CC

UPC: 708917305934

MaxGard Interlocked Receptacle with Circuit Breaker, 100 Amp, 4 Pole 5 Wire, 30Y 120/208V, 60Hz, with Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4