text.skipToContent text.skipToNavigation

Catalog No. : DBRS151610000

Description:  100A,ILK,4P5W,MG,516,3PY208V,SC

UPC: 708917192473

MaxGard Interlocked Receptacle with Circuit Breaker, 100 Amp, 4 Pole 5 Wire, 30Y 120/208V, 60Hz, Breaker Trip Rating 100 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

208 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4