text.skipToContent text.skipToNavigation

Catalog No. : DBRS142110000

Description:  100A,ILK,3P4W,MG,421,3P440V,SC

UPC: 708917205692

MaxGard Interlocked Receptacle with Circuit Breaker, 100 Amp, 3 Pole 4 Wire, 3 Phase 440V, 60Hz, Breaker Trip Rating 110 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

440 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3