text.skipToContent text.skipToNavigation

Catalog No. : DBRS140409000

Description:  100A,ILK,3P4W,MG,404,T90,3P480,SC

UPC: 708917195474

MaxGard Interlocked Receptacle with Circuit Breaker, 100 Amp, 3 Pole 4 Wire, 3 Phase 4800V, 60Hz, Breaker Trip Rating 90 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3