text.skipToContent text.skipToNavigation

Catalog No. : DBRS140407000

Description:  100A, ILK,3P4W,MG 404 T70,3P480 SC

UPC: 708917334644

Screw Cap Interlocking Circuit Breaker Receptacle, Amperage 100A, Voltage 3 Phase 480V, 2 Poles 3 Wire, Breaker Trip Rating 70A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3