text.skipToContent text.skipToNavigation

Catalog No. : DBRS110710000

Description:  100A,ILK,2P3W,MG,107,125V,SC

UPC: 708917170372

Screw Cap Interlocking Circuit Breaker Receptacle, Amperage 100A, Voltage 125V, 2 Poles 3 Wire, Breaker Trip Rating 100A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2