text.skipToContent text.skipToNavigation

Catalog No. : DBRF651606000/E150

Description:  60A ILK 4P5W MG 516 3P120/208 V FC

UPC: 708917345640

MaxGard 60AMP Interlock, 4-Pole 5-Wire, 516, 3-Phase, 120/208V, Flip Cap with 1-1/2 Inch Hub at Location E
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard