text.skipToContent text.skipToNavigation

Catalog No. : DBRF610706000

Description:  60A,ILK,2P3W,MG,107,125V,FC

UPC: 708917017530

Maxgard Interlocked Receptacle with Circuit Breaker, 60Amp, 2 Pole 3 Wire, 125V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll

Standard

UL e57324

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E57324 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

2