text.skipToContent text.skipToNavigation

Catalog No. : DBRF441430000

Description:  400 AMP ILK 3P4W MG 414 W/300A BKR

UPC: 708917331346

MaxGard Interlocked Receptacle with Circuit Breaker, 400 Amp, 3 Pole 4 Wire, 3 Phase 600V, 60Hz, Breaker Trip Rating 300 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

300 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

3