text.skipToContent text.skipToNavigation

Catalog No. : DBRF4405400K0

Description:  400A,ILK,3P4W,MG,3P440V,CC,FC

UPC: 708917311904

Flap Cap Interlocking Circuit Breaker Receptacle, Amperage 400A, Voltage 3 Phase 440V, 3 Poles 4 Wire, Breaker Trip Rating 400A, with 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

440 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

3