text.skipToContent text.skipToNavigation

Catalog No. : DBRF34040300S

Description:  30A,ILK,3P4W,MG,404,00S,3P480,FC

UPC: 708917400103

Flap Cap Interlocking Circuit Breaker Receptacle, Amperage 30A, Voltage 3 Phase 480V, 4 Poles 5 Wire, Breaker Trip Rating 30A, with Auxiliary Switch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3