text.skipToContent text.skipToNavigation

Catalog No. : DBRF330403000

Description:  30A,ILK,3P4W,MG,304,277/480V,FC

UPC: 708917140627

MaxGard Interlocked Receptacle with Circuit Breaker, 30 Amp, 3 Pole 4 Wire, 277/480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E57324 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3