text.skipToContent text.skipToNavigation

Catalog No. : DBRF252120000

Description:  200A,ILK,4P5W,MG,521,3PY440V,FC

UPC: 708917192657

Maxgard Interlocked Receptacle with Circuit Breaker, 200 Amp, 4 Pole 5 Wire, 30y 250/440Vv, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

250/440 V

Classifications

Brand Name

Russellstoll

Standard

UL e57324

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E57324 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4