text.skipToContent text.skipToNavigation

Catalog No. : DBRF250120000

Description:  200A ILK 4P5W MG501 3PY380 FC

UPC: 708917343219

Flap Cap Interlocking Circuit Breaker Receptacle, Amperage 200A, Voltage 220/380V, 4 Poles 5 Wire, Breaker Trip Rating 200A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

220/380 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4