text.skipToContent text.skipToNavigation

Alternate Catalog No. : DBRF2404200K0/BE300

Catalog No. : DBRF2404200K0BE300

Description:  200A ILK 3P4W MG 3P480 3IN @B AND E

UPC: 708917346753

MaxGard Interlocked Receptacle with Circuit Breaker and Control Contacts, 200 Amp, 3 Pole 4 Wire, 3 Phase 480V, 60Hz, 3 Inch at B and E
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amp

Voltage Rating

480 VAC

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll