text.skipToContent text.skipToNavigation

Catalog No. : DBRF24042000S

Description:  200A,ILK,3P4W,MG,3P480V,AUX SW,FC

UPC: 708917312826

Flap Cap Interlocking Circuit Breaker Receptacle, Amperage 200A, Voltage 3 Phase 480V, 3 Poles 4 Wire, Breaker Trip Rating 200A, with Auxiliary Switch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3