text.skipToContent text.skipToNavigation

Catalog No. : DBRF231620000

Description:  200A,ILK,3P4W,316,120/208 VOLTS

UPC: 708917340348

Flap Cap Interlocking Circuit Breaker Receptacle, Amperage 200A, Voltage 120/208V, 3 Poles 4 Wire, Breaker Trip Rating 200A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3