text.skipToContent text.skipToNavigation

Catalog No. : DBRF1516100KS

Description:  100A,ILK,4P5W,MG,3PY120/208V,FC

UPC: 708917308737

Flap Cap Interlocking Circuit Breaker Receptacle, Amperage 100A, Voltage 3 Phase Y 120/208V, 3 Poles 4 Wire, Breaker Trip Rating 100A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4