text.skipToContent text.skipToNavigation

Catalog No. : DBRF141607000

Description:  100A,ILK,3P4W,MG,416,T70,3P208,FC

UPC: 708917251781

Flap Cap Interlocking Circuit Breaker Receptacle, Amperage 100A, Voltage 3 Phase 208V, 3 Poles 4 Wire, Breaker Trip Rating 70A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll

Standard

UL e57324

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E57324 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3