text.skipToContent text.skipToNavigation

Catalog No. : DBRF131610000

Description:  100A,ILK,3P4W,MG,316,120/208

UPC: 708917267232

Maxgard Interlocked Receptacle with Circuit Breaker, 100Amp, 3 Pole 4 Wire, 120/208V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

Standard

UL e57324

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E57324 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3