text.skipToContent text.skipToNavigation

Catalog No. : DBRE651606000

Description:  EXPLOSION PROOF INTERLOCKED RECEPT

UPC: 708917310181

MaxGard Interlocked Receptacle, Explosion Proof, 60 Amp, 4 Pole 5 Wire, 30Y 120/208V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Explosion-proof waterproof circuit breaker interlocked receptacle O-ring sealed along with optional control contacts fully UL listed.

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

120/208 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Wall socket

Number of poles

4

Voltage

120-208 V