text.skipToContent text.skipToNavigation

Catalog No. : DBRE650406000

Description:  60A,ILK,4P5W,MG,504,3PY480,XP

UPC: 708917263968

Explosion Proof Interlocking Circuit Breaker Receptacle, Amperage 60A, Voltage 3 Phase Y 277/480V, 4 Poles 5 Wire, Breaker Trip Rating 60A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

277/480 V

Phase

Three

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4