text.skipToContent text.skipToNavigation

Catalog No. : DBRE6414060KS

Description:  60A,ILK,3P4W,MG,414,3P600V,XP,CC,SW

UPC: 708917312871

Explosion Proof Interlocking Circuit Breaker Receptacle, Amperage 60A, Voltage 3 Phase 600V, 3 Poles 4 Wire, Breaker Trip Rating 60A, with 2 Control Contacts and Auxiliary Switch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 14096 623303 N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3