text.skipToContent text.skipToNavigation

Catalog No. : DBRE641406000

Description:  60A,ILK,3P4W,MG,414,3P600V,XP

UPC: 708917168010

Maxgard Interlocked Receptacle, Explosion Proof, 60 Amp, 3 Pole 4 Wire, 30 600V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3