text.skipToContent text.skipToNavigation

Catalog No. : DBRE6404060K0

Description:  60A,ILK,3P4W,MG,404,3P480,XP,CC

UPC: 708917155300

Interlocked Receptacle with Circuit Breaker NEMA 4X - 60AMP, 3P4W, 480V, Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3