text.skipToContent text.skipToNavigation

Catalog No. : DBRE630406000

Description:  60A,ILK,3P4W,MG,304,277/480V,XP

UPC: 708917262725

Explosion Proof Interlocking Circuit Breaker Receptacle, Amperage 60A, Voltage 277/480V, 3 Poles 4 Wire, Breaker Trip Rating 60A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3