text.skipToContent text.skipToNavigation

Catalog No. : DBRE350803000

Description:  30A,ILK,4P5W,MG,508,3P380V,XP

UPC: 708917272359

Explosion Proof Interlocking Circuit Breaker Receptacle, Amperage 30A, Voltage 3 Phase 220/380V, 3 Poles 4 Wire, Breaker Trip Rating 30A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

220/380 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4