text.skipToContent text.skipToNavigation

Catalog No. : DBRE3404030K0

Description:  30A,ILK,3P4W,MG,404,3P480V,XP,CC

UPC: 708917264057

Explosion Proof Interlocking Circuit Breaker Receptacle, Amperage 30A, Voltage 3 Phase 480V, 3 Poles 4 Wire, Breaker Trip Rating 30A, with 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3